This product is only available on www.mks.com

Flange Bolt Set, NW160 ISO-BF, M10 x 50 mm, 1.50 mm Pitch, Set of 8

Specifications

  • Component Type
    Flange Bolt Set
  • Series
    Series 76
  • Flange Type
    ISO-BF
  • Flange Size
    NW160
  • Material
    Stainless Steel
  • Length
    35 mm
  • Bolt Size
    M10
  • Pitch
    1.5 mm
  • Pack Quantity
    8