Flange Bolt Set, NW63 ISO-BF, M8 Thread x 40 mm, 1.25 mm Pitch, Set of 4

  • Component Type
    Flange Bolt Set
  • Series
    Series 76
  • Flange Type
    ISO-BF
  • Flange Size
    NW63
  • Material
    Stainless Steel
  • Length
    30 mm
  • Bolt Size
    M8
  • Pitch
    1.25 mm
  • Pack Quantity
    4