This product is only available on www.mks.com

Bolt and Nut Set, NW80 or NW100 ISO-BF Flange, M8 x 40 mm, Set of 8

Specifications

  • Component Type
    Flange Bolt and Nut Set
  • Series
    Series 76
  • Flange Type
    ISO-BF
  • Flange Size
    NW80
  • Material
    Stainless Steel
  • Length
    40 mm
  • Bolt Size
    M8
  • Pitch
    1.25 mm
  • Pack Quantity
    8
undefined