This product is only available on www.mks.com

Double Claw Flange Clamp, ISO-MF, For Sizes NW160, NW200 or NW250

Specifications

  • Component Type
    Double Claw Flange Clamp
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW160 to NW250
  • Material
    Aluminum
  • A
    28 mm
  • B
    52 mm
  • C
    20 mm
undefined