Single Claw Flange Clamp, ISO-MF Sizes NW160 to NW250, M10 Thread

  • Component Type
    Single Claw Flange Clamp
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW160 to NW250
  • Material
    Aluminum
  • Bolt Size
    M10
  • A
    32 mm
  • B
    19 mm
  • C
    20 mm