Centering Ring Seal Assembly, ISO-MF, NW80, Viton O-ring, Aluminum

  • Component Type
    Centering Ring
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW80
  • Material
    Aluminum
  • Seal Material
    Viton
  • Inner Diameter
    80 mm
  • A
    80 mm
  • B
    4 mm