This product is only available on www.mks.com

ISO-MF Weld Stub Flange, NW100, 4 in. Bore, 0.065 in. Wall, 3.94 in. Length

  • Component Type
    Weld Stub Flange
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW100
  • Material
    304 Stainless Steel
  • Tube OD
    4.0 in.
  • Inner Diameter
    96 mm
  • Length
    100 mm
  • A
    3.87 in.
  • B
    4.0 in.
  • C
    3.94 in.