ISO-MF Weld Stub Flange, NW80, 3.0 in. Tube OD, 3.94 in. Length, 304 S.S.

  • Component Type
    Weld Stub Flange
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW80
  • Material
    304 Stainless Steel
  • Tube OD
    3.0 in.
  • Inner Diameter
    73 mm
  • Length
    100 mm
  • A
    2.87 in.
  • B
    3.0 in.
  • C
    3.94 in.