This product is only available on www.mks.com

ISO-BF Blank Bolted Flange, NW63 Size, 304 Stainless Steel

Specifications

  • Component Type
    Blank-off Flange
  • Series
    Series 76
  • Flange Type
    ISO-BF
  • Flange Size
    NW63
  • Material
    304 Stainless Steel
  • Tube OD
    Blank
undefined