This product is only available on www.mks.com

ISO-MF Bored Vacuum Flange, NW160, 6.0 in. Bore, 304 Stainless Steel

Specifications

  • Component Type
    Bored Flange
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW160
  • Material
    304 Stainless Steel
  • Tube OD
    6.0 in.
  • Bore Diameter
    6.0 in.
  • Bore Depth
    0.22 in.
  • Inner Diameter
    5.83 in.
  • A
    5.83 in.
  • B
    6.0 in.
  • C
    0.22 in.
undefined