This product is only available on www.mks.com

ISO-MF Bored Vacuum Flange, NW63, 2.5 in. Bore, 304 Stainless Steel

  • Component Type
    Bored Flange
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW63
  • Material
    304 Stainless Steel
  • Tube OD
    2.5 in.
  • Bore Diameter
    2.5 in.
  • Bore Depth
    0.22 in.
  • Inner Diameter
    2.37 in.
  • A
    2.37 in.
  • B
    2.5 in.
  • C
    0.22 in.