This product is only available on www.mks.com

ISO-MF Blank Vacuum Flange, NW100 Size, 304 Stainless Steel

  • Component Type
    Blank-off Flange
  • Series
    Series 76
  • Flange Type
    ISO-MF
  • Flange Size
    NW100
  • Material
    304 Stainless Steel