Sorry, this product is no longer offered for sale. The recommended replacement product is 101401.

Fiber-Optic Detector, 400-870 nm GaAs Photodetector, 40 GHz, FC Singlemode

Technical Specs

  • Detector Material
    GaAs
  • Detector Diameter
    12 µm
  • Detector Type
    Schottky
  • Wavelength Range
    400-870 nm
  • 3 dB Bandwidth
    DC to 40 GHz
  • Maximum Conversion Gain
    6.6 V/W
  • Responsivity
    0.2 A/W
  • Optical Input
    Fiber-optic
  • Fiber-Optic Connector
    FC/UPC
  • Fiber Type
    Singlemode
  • Rise Time
    9 ps
  • NEP
    70 pW/√Hz
  • Output Connector
    Wiltron K
  • Output Impedance
    100 Ω
  • DC Bias Monitor Bandwidth
    50 KHz
  • DC Bias Monitor Transimpedance Gain
    1 V/mA
  • Power Requirements
    Internal 9-V battery