This product is only available on www.mks.com

Metal Wall Vacuum Hose, NW50 ISO-KF, 612 mm Length, 0.15 mm Hose Wall

Specifications

  • Component Type
    Metal Wall Vacuum Hose
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Wall Thickness
    0.006 in. (0.15 mm)
  • Static Bend Radius
    3.25 in.
  • Spring Rate
    5 lb/in.
  • Free Length
    612 mm
  • Compressed Length
    460 mm
  • A
    612 mm
  • B
    460 mm
undefined