This product is only available on www.mks.com

Metal Wall Vacuum Hose, NW40 ISO-KF, 308 mm Length, 0.15 mm Hose Wall

  • Component Type
    Metal Wall Vacuum Hose
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • Wall Thickness
    0.006 in. (0.15 mm)
  • Static Bend Radius
    2.5 in.
  • Spring Rate
    7 lb/in.
  • Free Length
    308 mm
  • Compressed Length
    200 mm
  • A
    308 mm
  • B
    200 mm