This product is only available on www.mks.com

Metal Wall Vacuum Hose, NW25 ISO-KF, 305 mm Length, 0.15 mm Hose Wall

  • Component Type
    Metal Wall Vacuum Hose
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Wall Thickness
    0.006 in. (0.15 mm)
  • Static Bend Radius
    1.375 in.
  • Spring Rate
    14 lb/in.
  • Free Length
    305 mm
  • Compressed Length
    199 mm
  • A
    305 mm
  • B
    199 mm