ISO-KF Flange Adapter Tee, NW16 Flange to 0.25 in. Female NPT, Aluminum

  • Component Type
    NPT Pipe Adapter
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • NPT Fitting Size
    0.25 in. Female
  • Length
    40 mm
  • A
    19 mm
  • B
    40 mm