Sorry, this product is no longer offered for sale.

Flange Viewing Port, Size NW50 ISO-KF Vacuum Flange, Borosilicate Glass

  • Component Type
    Flange Viewing Port
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Length
    32 mm
  • Maximum Temperature
    150°C
  • Window Material
    Borosilicate Glass
  • A
    32 mm