Bulkhead Flange Clamp, NW40 Size ISO-KF Flange, 6 Bolts, Aluminum

  • Component Type
    Flange Clamp
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • Width
    0.37 in. (9 mm)
  • Outer Diameter
    2.94 in. (75 mm)
  • Mechanism
    Bulkhead
  • A
    9 mm
  • B
    75 mm
  • C
    62 mm