Bulkhead Flange Clamp, NW25 Size ISO-KF Flange, 6 Bolts, Aluminum

  • Component Type
    Flange Clamp
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Width
    0.39 in. (10 mm)
  • Outer Diameter
    2.38 in. (60 mm)
  • Mechanism
    Bulkhead
  • A
    10 mm
  • B
    60 mm
  • C
    48 mm