Bulkhead Flange Clamp, NW16 Size ISO-KF Flange, 6 Bolts, Aluminum

  • Component Type
    Flange Clamp
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Width
    0.36 in. (9 mm)
  • Outer Diameter
    2.0 in. (50.8 mm)
  • Mechanism
    Bulkhead
  • A
    9 mm
  • B
    50.8 mm
  • C
    38.1 mm