This product is only available on www.mks.com

Toggle Flange Clamp, Lanyard, NW50 Size ISO-KF Vacuum Flange, Aluminum

  • Component Type
    Flange Clamp
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Thickness
    0.89 in. (23 mm)
  • Mechanism
    Toggle with Lanyard
  • A
    161 mm
  • B
    120 mm
  • C
    23 mm