45 Degree Elbow Fitting, NW16 Size ISO-KF Flange, Standard Modulus

  • Component Type
    45 Degree Elbow Fitting
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • A
    23 mm