Reducing Tee Fitting, NW50 ISO-KF Thru Ports, NW16 ISO-KF Branch

  • Component Type
    Reducing Tee Fitting
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Flange Size 2
    NW16
  • Length
    5.51 inches (140 mm)
  • A
    140 mm
  • B
    40 mm
  • C
    70 mm