Reducing Tee Fitting, NW40 ISO-KF Thru Ports, NW16 ISO-KF Branch

  • Component Type
    Reducing Tee Fitting
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • Flange Size 2
    NW16
  • Length
    5.12 inches (130 mm)
  • A
    130 mm
  • B
    34 mm
  • C
    65 mm