Reducing Tee Fitting, NW25 ISO-KF Thru Ports, NW16 ISO-KF Branch

  • Component Type
    Reducing Tee Fitting
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Flange Size 2
    NW16
  • Length
    3.94 inches (100 mm)
  • A
    100 mm
  • B
    27 mm
  • C
    50 mm