ISO-KF Weld Socket Flange, NW16, 0.75 in. Tube O.D., 304 Stainless Steel

  • Component Type
    Weld Socket Flange
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Tube OD
    0.75 in.
  • Length
    0.5 in. (12.7 mm)
  • Inner Diameter
    0.76 in. (19 mm)
  • Outer Diameter
    0.87 in. (22 mm)
  • A
    22 mm
  • B
    19 mm
  • C
    17 mm