ISO-KF Weld Socket Flange, NW40, 1.5 in. Tube O.D., 304 Stainless Steel

  • Component Type
    Weld Socket Flange
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • Tube OD
    1.5 in.
  • Length
    0.5 in. (12.7 mm)
  • Inner Diameter
    1.50 in. (38 mm)
  • Outer Diameter
    1.75 in. (44 mm)
  • A
    44 mm
  • B
    38 mm
  • C
    35 mm