ISO-KF Flange Adapter, NW16 to 0.25 inch O.D. Pipe Compression Fitting

  • Component Type
    Pipe Compression Fitting Adapter
  • Series
    Series 31
  • Material
    Stainless Steel
  • Seal Material
    Viton
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Tube OD
    0.25 in.
  • Length
    36 mm
  • Inner Diameter
    5 mm
  • A
    5 mm
  • B
    36 mm
  • C
    16 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C