This product is only available on www.mks.com

ISO-KF Flange Adapter, NW50 to 1.5 inch O.D. Pipe Compression Fitting

  • Component Type
    Pipe Compression Fitting Adapter
  • Series
    Series 31
  • Material
    Stainless Steel
  • Seal Material
    Viton
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Tube OD
    1.5 in.
  • Length
    76.2 mm
  • Inner Diameter
    32 mm
  • A
    32 mm
  • B
    76.2 mm
  • C
    24 mm