This product is only available on www.mks.com

ISO-KF Flange Adapter, NW50 Flange to 2.0 in. Diameter PVC Vacuum Hose

  • Component Type
    Hose Adapter
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Length
    55 mm
  • Outer Diameter
    50.8 mm
  • Hose Size
    2.0 in
  • A
    50.8 mm
  • B
    55 mm
  • C
    41 mm