This product is only available on www.mks.com

ISO-KF Flange Adapter, NW40 Flange to 1.5 in. Diameter PVC Vacuum Hose

  • Component Type
    Hose Adapter
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • Length
    50 mm
  • Outer Diameter
    38.1 mm
  • Hose Size
    1.5 in.
  • A
    38.1 mm
  • B
    50 mm
  • C
    38.1 mm