ISO-KF Flange Adapter, NW16 Flange to 0.75 in. Diameter PVC Vacuum Hose

  • Component Type
    Hose Adapter
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Length
    32 mm
  • Outer Diameter
    19.05 mm
  • Hose Size
    0.75 in.
  • A
    19.05 mm
  • B
    32 mm
  • C
    20 mm