Overpressure Ring, NW50 ISO-KF Flange, 80 psig, 304 Stainless Steel

  • Component Type
    Overpressure Ring
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Width
    4 mm
  • Inner Diameter
    68 mm
  • Outer Diameter
    70 mm
  • Maximum Pressure
    50 psig
  • A
    70 mm
  • B
    68 mm
  • C
    4 mm