Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

This product is only available on www.mks.com

Metal Wall Vacuum Hose, NW16 ISO-KF, 1000 mm Length, 0.3 mm Hose Wall

Specifications

  • Component Type
    Metal Wall Vacuum Hose
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Wall Thickness
    0.012 in. (0.30 mm)
  • Length
    1000 mm
  • Static Bend Radius
    2.125 in.
  • Spring Rate
    64 lb/in.
  • A
    1000 mm
undefined