This product is only available on www.mks.com

Metal Wall Vacuum Hose, NW50 ISO-KF, 250 mm Length, 0.3 mm Hose Wall

  • Component Type
    Metal Wall Vacuum Hose
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Wall Thickness
    0.012 in. (0.30 mm)
  • Length
    250 mm
  • Static Bend Radius
    5.25 in.
  • Spring Rate
    220 lb/in.
  • A
    250 mm