This product is only available on www.mks.com

Adaptive Centering Ring, ISO-KF, NW16 to NW10, Buna-N O-ring, Aluminum

  • Component Type
    Centering Ring
  • Series
    Series 31
  • Material
    Aluminum
  • Seal Material
    Buna-N
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Flange Size 2
    NW10