ISO-KF Weld Stub Flange, NW50, 2.0 in. Tube OD, 1.58 in. Length, 304 S.S.

  • Component Type
    Weld Stub Flange
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Tube OD
    2.0 in.
  • Wall Thickness
    0.065 in.
  • Length
    40 mm
  • A
    50.8 mm
  • B
    1.7 mm
  • C
    40 mm