ISO-KF Flange Adapter, NW25 to 2.75 in. CF Flange 304 Stainless Steel

  • Component Type
    CF Flange Adapter
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Flange Size 2
    2.75 in. CF
  • Length
    45 mm
  • Inner Diameter
    22 mm
  • A
    45 mm
  • B
    22 mm