This product is only available on www.mks.com

ISO-KF Flange Adapter, NW16 to 1.33 in. CF Flange 304 Stainless Steel

  • Component Type
    CF Flange Adapter
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Flange Size 2
    1.33 in. CF
  • Length
    53 mm
  • Inner Diameter
    16 mm
  • A
    53 mm
  • B
    16 mm