This product is only available on www.mks.com

Full Nipple Fitting, NW50 Size ISO-KF Vacuum Flange, 320 mm Length

Specifications

  • Component Type
    Full Nipple Fitting
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Length
    320 mm
  • A
    320 mm
undefined