Full Nipple Fitting, NW40 Size ISO-KF Vacuum Flange, 130 mm Length

  • Component Type
    Full Nipple Fitting
  • Series
    Series 31
  • Material
    304 Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • Length
    130 mm
  • A
    130 mm