About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
This product is only available on www.mks.com
Full Nipple Fitting, NW16 Size ISO-KF Vacuum Flange, 80 mm Length


Full Nipple Fitting, NW16 Size ISO-KF Vacuum Flange, 80 mm Length
Model: 100315101
The 100315101 Full Nipple Fitting is a 3.15 inch (80 mm) long straight section with size NW16 ISO-KF vacuum flanges on each end. Our full nipple fittings are made with 304 stainless steel and are used as straight extensions of ISO-KF flanges in vacuum piping applications. Series 31 ISO-KF vacuum components are designed for use at subatmospheric pressure and use standard interface dimensions defined by the International Standards Organization (ISO) allowing them to be interchangeable with other ISO-KF compliant components. Series 31 components can be used as modular building blocks to create vacuum piping systems. IS-KF flanges are "sexless" with a symmetrical seal so that so that components are rotatable. ISO-KF vacuum flanges are joined by inserting a centering ring between the two flange faces, and securing them with a flange encompassing clamp.
Specifications
- Component TypeFull Nipple Fitting
- SeriesSeries 31
- Material304 Stainless Steel
- Flange TypeISO-KF
- Flange SizeNW16
- Length80 mm
- A80 mm

- Component TypeFull Nipple Fitting
- SeriesSeries 31
- Material304 Stainless Steel
- Flange TypeISO-KF
- Flange SizeNW16
- Length80 mm
- A80 mm

