Bellows Hose, NW16 Size ISO-KF Flange, 78-100 mm, Stainless Steel

  • Component Type
    Bellows Vacuum Hose
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Wall Thickness
    0.006 in. (0.15 mm)
  • Static Bend Radius
    1.125 in.
  • Spring Rate
    56 lb/in.
  • Free Length
    100 mm
  • Compressed Length
    78 mm
  • A
    100 mm
  • B
    78 mm