This product is only available on www.mks.com
4-Way Cross Fitting, NW16 Size ISO-KF Flanges, 304 Stainless Steel

The 100314801 4-way Cross Fitting has NW16 size ISO-KF flanges on all 4 ports and is made with 304 stainless steel. Four-way cross fittings have one inlet and three outlets and can be used as cross branch lines ISO-KF vacuum systems. Series 31 ISO-KF vacuum components are designed for use at sub atmospheric pressure and use standard interface dimensions defined by the International Standards Organization (ISO) allowing them to be interchangeable with other ISO-KF compliant components. Series 31 components can be used as modular building blocks to create vacuum piping systems. IS-KF flanges are "sexless" with a symmetrical seal so that so that components are rotatable. ISO-KF vacuum flanges are joined by inserting a centering ring between the two flange faces, and securing them with a flange encompassing clamp.
Specifications
- Component Type4-way Cross Fitting
- SeriesSeries 31
- Material304 Stainless Steel
- Flange TypeISO-KF
- Flange SizeNW16
- Length80 mm
- Modulus40 mm
- A40 mm
- B80 mm

