This product is only available on www.mks.com

Buna-N O-Ring, NW16 Size ISO-KF Vacuum Flange, 2-314 O-Ring Size

  • Component Type
    O-Ring
  • Series
    Series 31
  • Seal Material
    Buna-N
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • O-Ring Size
    2-314
  • Compound
    N674-70
  • Maximum Temperature
    80°C