Conical Reducer, ISO-KF Flange Size NW50 to NW40, Aluminum

  • Component Type
    Conical Reducer
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Flange Size 2
    NW40
  • Length
    40 mm
  • Inner Diameter
    34 mm
  • A
    34 mm
  • B
    40 mm