This product is only available on www.mks.com

Conical Reducer, ISO-KF Flange Size NW40 to NW25, Aluminum

  • Component Type
    Conical Reducer
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • Flange Size 2
    NW25
  • Length
    40 mm
  • Inner Diameter
    22 mm
  • A
    22 mm
  • B
    40 mm