This product is only available on www.mks.com

Braided Metal Hose, NW16 Size ISO-KF Flange, 20 in., Stainless Steel

Specifications

  • Component Type
    Braided Metal Hose
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Length
    514 mm
  • Static Bend Radius
    2.5 in.
  • A
    514 mm
undefined