Wing Nut Flange Clamp, NW50 Size ISO-KF Vacuum Flange, Aluminum

  • Component Type
    Flange Clamp
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Width
    0.79 in. (20 mm)
  • Outer Diameter
    4.33 in. (110 mm)
  • Mechanism
    Wing Nut
  • A
    110 mm
  • B
    94 mm
  • C
    20 mm